Matching Products
Matching Products NEW
Tools
1
Accessories
7
Part number: 09 45 452 1921
har-port USB 2.0 A-A; PFT 1,0m cable
har-port USB 2.0 A-A; PFT 1,0m cable

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Service interfaces
USB 2.0
Cable length: 1 m
Connection type: Type A jack - type A connector
Notes
Compare
Part number: 09 45 452 1921
har-port USB 2.0 A-A; PFT 1,0m cable
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Accessories
7
Product Details
Identification
  • Category Connectors
  • Series har-port
  • Element Service interfaces
  • Specification USB 2.0
Version
  • Cable length 1 m
  • Connection type Type A jack - type A connector
  • Fixing Screwable in cover plates
Technical characteristics
  • Ambient temperature -25 ... +70 °C
  • Mating cycles ≥ 1,500
  • Degree of protection acc. to IEC 60529 IP20
Material properties
  • Material (hood/housing) Polyamide (PA)
  • Colour (hood/housing) silver
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 50.4 g
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140060586
  • ETIM EC002599
  • eCl@ss 27060304 Appliance cord (data cable)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 01
HARTING Device Connectivity
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare