Matching Products
Matching Products NEW
Combinables
17
Tools
2
Accessories
1
Part number: 09 45 115 1560
Han3A RJ45 10G Cat6 plug 8p IDC
Han3A RJ45 10G Cat6 plug 8p IDC

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Cable connector RJ45
IDC termination
Contacts: 8
Hood
Straight
Size: 3 A
Material: Zinc die-cast
Degree of protection: IP65, IP67
Notes
Compare
Part number: 09 45 115 1560
Han3A RJ45 10G Cat6 plug 8p IDC
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
17
Tools
2
Accessories
1
Product Details
Identification
  • Category Connectors
  • Series RJ45
  • Element Cable connector
  • Specification RJ45
  • Type of hood/housing Hood
  • Description of hood/housing Straight
Version
  • Termination method IDC termination
  • Size 3 A
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 8
  • Pack contents
    Connector insert
    Hoods/Housings
    Cable gland
    Assembly instructions
Technical characteristics
  • Conductor cross-section
    0.1 ... 0.32 mm² Stranded
    0.22 ... 0.32 mm² Solid
  • Conductor cross-section [AWG]
    AWG 27/7 ... AWG 22/7 Stranded
    AWG 27/1 ... AWG 22/1 Solid
  • Wire outer diameter ‌1.6 mm
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature -40 ... +70 °C
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Cable diameter 5 ... 9 mm
  • Vibration resistance
    10-500 Hz, 5 g, 0.35 mm, 2h/axis
    7.9 m/s² acc. to IEC 61373 Category 1 Class B
  • Shock resistance 5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
Material properties
  • Material (hood/housing) Zinc die-cast
  • Colour (hood/housing) Grey
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances
    6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
    Lead
    2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Approvals DNV GL
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 100 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140058835
  • ETIM EC002636
  • eCl@ss 27440113 Rectangular connectors (set)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 04
Ethernet Portfolio Guide
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare