Matching Products
Matching Products NEW
Combinables
1
Accessories
4
Spare Part
1
Hoods/Housings
167
Part number: 09 38 012 2701
Han K 4/8 Pos. F Insert Screw
Han K 4/8 Pos. F Insert Screw

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Screw termination
Female
Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: ‌80 A
Size: 24 B
Contacts: 12
Conductor cross-section: 1.5 ... 16 mm² Power 0.5 ... 2.5 mm² Signal
Copper alloy
Silver plated
Notes
Compare
Load in configurator
NEW
Derating tool
Part number: 09 38 012 2701
Han K 4/8 Pos. F Insert Screw
Notes
Compare
Load in configurator
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Accessories
4
Spare Part
1
Hoods/Housings
167
Product Details
Identification
  • Category Inserts
  • Series Han-Com®
  • Identification Han® K 4/8
Version
  • Termination method Screw termination
  • Gender Female
  • Size 24 B
  • Number of contacts 12
  • Number of signal contacts 8
  • Number of power contacts 4
  • PE contact Yes
Technical characteristics
  • Conductor cross-section
    1.5 ... 16 mm² Power
    0.5 ... 2.5 mm² Signal
  • Rated current ‌ 80 A
  • Rated voltage ‌ 400 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Rated current (signal) 16 A
  • Rated voltage (signal) 400 V
  • Rated impulse voltage (signal) 6 kV
  • Pollution degree (signal) 3
  • Rated current acc. to UL 80 A
  • Rated voltage acc. to UL 600 V
  • Rated current acc. to UL (signal) 16 A
  • Rated voltage acc. to UL (signal) 600 V
  • Rated current acc. to CSA 80 A
  • Rated voltage acc. to CSA 600 V
  • Rated current acc. to CSA (signal) 16 A
  • Rated voltage acc. to CSA (signal) 600 V
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 0.3 mΩ
  • Contact resistance, signal area ≤ 1 mΩ
  • Stripping length
    14 mm
    7.5 mm Signal
  • Tightening torque
    1.2 Nm @ 1.5 mm²
    2 Nm @ 2.5 mm²
    3 Nm @ 4 mm²
    3 Nm @ 6 mm²
    3 Nm @ 10 mm²
    3 Nm @ 16 mm²
    0.5 Nm Signal
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polyamide (PA)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 HB
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 147 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140056381
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Com®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare