Matching Products
Matching Products NEW
Combinables
5
Tools
6
Part number: 09 35 000 6206
Han P female crimp contact 1,5 mm2 (Ag)
Han P female crimp contact 1,5 mm2 (Ag)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Straight
Female
Copper alloy
Silver plated
Conductor cross-section: 1.5 mm²
AWG 16
Notes
Compare
Part number: 09 35 000 6206
Han P female crimp contact 1,5 mm2 (Ag)
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
5
Tools
6
Product Details
Identification
  • Category Contacts
  • Series Han® PushPull (V14)
  • Type of contact Crimp contact
  • Description of the contact Straight
Version
  • Gender Female
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 1.5 mm²
  • Conductor cross-section [AWG] AWG 16
  • Stripping length 6 mm
  • Mating cycles ≥ 500
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications IEC 61076-3-118
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
Commercial data
  • Packaging size 100
  • Net weight 1 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140053540
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 02
HARTING Device Connectivity
PushPull Selection Guide
PushPull Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare