Matching Products
Matching Products NEW
Combinables
22
Accessories
3
備件
4
插蕊
48
Frames
2
Part number: 09 30 024 0318
Han B Base Panel 1 Lever Metal Cover
Han B Base Panel 1 Lever Metal Cover

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Bulkhead mounted housing
With metal cover
Size: 24 B
Low construction
Single locking lever
Polycarbonate (PC), Stainless steel
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Material (seal): NBR
Notes
Compare
Load in configurator
Part number: 09 30 024 0318
Han B Base Panel 1 Lever Metal Cover
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
22
Accessories
3
備件
4
插蕊
48
Frames
2
Product Details
標識
  • 類別 上殼/底座
  • 上殼/底座系列 Han® B
  • 上殼/底座類型 不封底安裝底座
  • 上殼/底座介紹 帶金屬保護蓋
  • 低結構
版本
  • 尺寸 24 B
  • 鎖定類型 單鎖扣
  • Han-Easy Lock®
  • 應用領域 用於工業連接器的標準上殼/底座
技術參數
  • 極限溫度 -40 ... +125 °C
  • 關於極限溫度的說明 用作符合 IEC 61984 標準的連接器。
  • 防護等級符合IEC 60529 IP65
  • 類型等級符合UL 50 / UL 50E
    4
    4X
    12
材料特性
  • 材料(上殼/底座) 壓鑄鋁
  • 表面(上殼/底座) 粉末塗層
  • 顏色(上殼/底座) RAL 7037(土灰)
  • 材料(密封件) NBR
  • 材料(鎖扣)
    聚碳酸酯 (PC)
    不銹鋼
  • 顏色(鎖扣) RAL 7037(土灰)
  • 材料阻燃性等級(鎖扣)符合 UL 94 V-0
  • RoHS 符合
  • ELV 狀態 符合
  • China RoHS e
  • REACH 附件XVII 物質 不包含
  • REACH 附件XIV 物質 不包含
  • REACH SVHC 物質
  • REACH SVHC 物質 Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • ECHA SCIP 編號 60b1a572-bb3f-476f-9307-b7d1688bd90c
  • 加州 65 號提案物質
  • 加州 65 號提案物質
  • 鐵路車輛防火 EN 45545-2 (2020-08)
  • 包含危險等級的要求集
    R22 (HL 1-3)
    R23 (HL 1-3)
規格和認證
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • 認證
    CE
    DNV GL
商業數據
  • 包裝尺寸 1
  • 淨重 209.74 g
  • 原產國 德國
  • 歐洲海關關稅號 85389099
  • GTIN 5713140046917
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare