Matching Products
Matching Products NEW
Combinables
7
Tools
13
Accessories
1
Part number: 09 15 000 6121
R 15-STI-C-1,5 QMM (AU)
R 15-STI-C-1,5 QMM (AU)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Rated current: ≤10 A
Male
Copper alloy
Gold plated
Conductor cross-section: 1.5 mm²
AWG 16
Notes
Compare
NEW
Crimp Advisor
Part number: 09 15 000 6121
R 15-STI-C-1,5 QMM (AU)
Notes
Compare
NEW
Crimp Advisor
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
7
Tools
13
Accessories
1
Product Details
Identification
  • Category Contacts
  • Series Han D®
  • Type of contact Crimp contact
Version
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 1.5 mm²
  • Conductor cross-section [AWG] AWG 16
  • Rated current ≤ 10 A
  • Contact resistance ≤ 3 mΩ
  • Stripping length 8 mm
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Gold plated
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 100
  • Net weight 0.6 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140021877
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Selection Guide - Han® 1A Connectors
Selection Guide Han-Modular®
Chapter Han® Q
Chapter Han D® / DD®
HARTING News 2020
Han® F+B
Chapter Han-Brid®
Chapter Han-Modular®
Industrial Connectors Han®
Chapter Han-Com®
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare