Matching Products
Matching Products NEW
Contacts
4
Combinables
1
Tools
2
Hoods/Housings
85
Frames
20
Part number: 09 14 004 4512
Han MODULAR 4 MULTI MODULO FEM
Han MODULAR 4 MULTI MODULO FEM

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Han® Multi module, Female, Contacts: 4, Rated current: 1.5A, Polycarbonate, RAL 7032 (pebble grey)
Notes
Compare
Load in configurator
Part number: 09 14 004 4512
Han MODULAR 4 MULTI MODULO FEM
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
4
Combinables
1
Tools
2
Hoods/Housings
85
Frames
20
Product Details
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® Multi module
  • Size of the module Single module
Version
  • Gender Female
  • Number of contacts 4
  • Details Please order contacts separately.
  • Details When removing the contacts, the two-piece module can be opened using a 7mm screwdriver. This destroys the module.
Technical characteristics
  • Rated current ‌ 1.5 A
  • Rated voltage 50 V
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA UL 1977 ECBT2.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 2
  • Net weight 8.47 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140020177
  • ETIM EC000438
  • eCl@ss 27440218 Module for industrial connectors (data)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Selection Guide Han-Modular®
Chapter Han-Eco®
Chapter Han-Modular®
Industrial Connectors Han®
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare