Matching Products
Matching Products NEW
Part number: 09 00 000 5221
Han-Easy Lock ® 10/16/24B, QB
Han-Easy Lock ®  10/16/24B, QB

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Locking levers
Size: 10/16/24 B
Double locking lever
Polycarbonate (PC), Stainless steel
RAL 7037 (dust grey)
Notes
Compare
Part number: 09 00 000 5221
Han-Easy Lock ® 10/16/24B, QB
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® B
  • Type of accessory Locking levers
Version
  • Size 10/16/24 B
  • Locking type Double locking lever
  • Han-Easy Lock® Yes
Material properties
  • Material (accessories)
    Polycarbonate (PC)
    Stainless steel
  • Colour (accessories) RAL 7037 (dust grey)
  • Material flammability class acc. to UL 94 (locking levers) V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • ECHA SCIP number 60b1a572-bb3f-476f-9307-b7d1688bd90c
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Commercial data
  • Packaging size 10
  • Net weight 15 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140002265
  • ETIM EC002939
  • eCl@ss 27440392 Connector (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Accessories for Hoods and Housings / Han® Inserts
Industrial Connectors Han®
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare