DIN signal connectors
  • All DIN types are for 2 A per contact
  • Contact spacing 2.54 mm
Subcategories
Filters
  • Connection type
    Select a value Reset filter
    • Cable to cable
      18
    • Extender card
      193
    • Mezzanine
      390
    • Motherboard to daughtercard
      578
    • PCB to cable
      370
  • Series
    Select a value Reset filter
    • DIN 41612
      622
    • DIN 41626
      1
    • har-modular®
      31
  • Number of contacts
    Select a value Reset filter
    • 2
      2
    • 16
      9
    • 20
      27
    • 30
      36
    • 32
      113
    • 48
      79
    • 64
      156
    • 80
      19
    • 96
      134
    • 160
      4
  • Number of signal contacts
    Select a value Reset filter
    • 0
      2
    • 24
      21
    • 42
      19
    • 6
      5
    • 60
      19
    • 78
      19
  • Rated current
    Select a value Reset filter
    • ≤ 0.4 A
      1
    • ‌ 1 A
      5
    • ≤ 1.4 A
      5
    • ≤ 1.5 A
      7
    • ‌ 2 A
      564
    • ≤ 10 A
      4
    • ≤ 20 A
      6
    • ≤ 30 A
      2
    • ≤ 40 A
      14
  • Performance level
    Select a value Reset filter
    • 1
      166
    • 2
      393
    • 3
      51
    • AU 30
      8
    • AU 50
      20
    • NM 30 (S4)
      7
    • acc. to IEC 60603-2
      571
623 products (of 623)
1/21
Compare
0
Sort by
Filters
0

Topics & Trends