Matching Products
Matching Products NEW
Combinables
4
Accessories
1
Inserts
8
Part number: 21 17 100 0200
M17 Cable Housing screw, strg - 6,5-10mm
M17 Cable Housing screw, strg - 6,5-10mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Custodia
Taglia: M17
Aggancio a vite
Uscita diritta
Materiale (custodie): Lega di rame
Nichelato
Materiale (guarnizioni): NBR
Grado di protezione: IP66 / IP67 condizione di avvitamento / bloccaggio
Notes
Compare
Load in configurator
Part number: 21 17 100 0200
M17 Cable Housing screw, strg - 6,5-10mm
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Accessories
1
Inserts
8
Product Details
Identification
  • Category Connettori
  • Series Connettore circolari M17
  • Type of hood/housing Custodia
Version
  • Size M17
  • Shielding Shielded
  • Version Top entry
  • Locking type Screw locking
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Number of relockings ≥ 500
  • Degree of protection acc. to IEC 60529 IP66 / IP67 condizione di avvitamento / bloccaggio
  • Clamping range 6,5 ... 10 mm
Material properties
  • Material (hood/housing) Copper-zinc alloy
  • Surface (hood/housing) Nickel plated
  • Material (seal) NBR
  • Colour (seal) Black
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
  • California Proposition 65 substances Antimony trioxide
Specifications and approvals
  • Specifications
    IEC 61984
    IEC 60664-1
  • UL / CSA UL 2237 / 2238 in preparation
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 50 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140819641
  • eCl@ss 27440224 Shell for circular connectors
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
Manual