Matching Products
Matching Products NOVO
Combinables
2
Tools
2
Spare Part
1
Hoods/Housings
18
Part Number: 09 12 001 3091
Han Brid-USB-M Patchkabel
Han Brid-USB-M Patchkabel

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Insertos
Fêmea
Policarbonato (PC)
RAL 7032 (cinza-seixo)
Corrente Nominal: ‌1 A
Tamanho: 3 A
Contatos: 2 + USB
Notes
Compare
Part Number: 09 12 001 3091
Han Brid-USB-M Patchkabel
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Combinables
2
Tools
2
Spare Part
1
Hoods/Housings
18
Detalhes do produto
Identification
  • Category Inserts
  • Series Han-Brid®
  • Identification Han-Brid® USB
Version
  • Gender Female
  • Size 3 A
  • Number of contacts 2
  • further contacts + USB
  • Details Cable side
Technical characteristics
  • Rated current ‌ 1 A
  • Rated voltage 50 V
  • Rated impulse voltage 0.8 kV
  • Pollution degree 3
  • Insulation resistance >1010 Ω
  • Contact resistance ≥ 4 mΩ
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
Commercial data
  • Packaging size 1
  • Net weight 7.5 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140016514
  • eCl@ss 27440205 Contact insert for industrial connectors
  • ETIM EC000438
Documentation
Data Sheet

Mostrar informação

Download Settings

Mostrar informação

Type Sheet

Mostrar informação

Download Settings

Mostrar informação

Product Declaration

Mostrar informação

Download Settings

Mostrar informação

Engineering Data
3D CAD Data

Mostrar informação

Download Settings

Mostrar informação

2D/3D Multi CAD Data

Mostrar informação

Download Settings

Mostrar informação

Zuken E³.series (2019+)

Mostrar informação

Download

Mostrar informação

EPLAN Data Portal

Mostrar informação

Download

Mostrar informação

Further Documents
Asset Administration Shell

Mostrar informação

Download Settings

Mostrar informação

Catalogues & Brochures
HARTING Device Connectivity - Chapter 04
HARTING Device Connectivity
Chapter Han-Brid®
Ethernet Portfolio Guide
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare