Matching Products
Matching Products NEW
Part number: 09 67 000 9922
SUB D SCREW WITH NUT UNC/UNC
SUB D SCREW WITH NUT UNC/UNC

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female screw lock
With nut, Thread UNC/UNC, Total length 13 mm
Notes
Compare
Part number: 09 67 000 9922
SUB D SCREW WITH NUT UNC/UNC
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Female screw lock
  • Description of the accessory
    With nut
    Thread UNC/UNC
    Total length 13 mm
Version
  • Details Order 2 pieces for one connector.
Technical characteristics
  • Tightening torque <0.6 Nm
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
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
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 100
  • Net weight 1.503 g
  • Country of origin Germany
  • European customs tariff number 73181558
  • GTIN 5713140087439
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
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
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare