Добавить в Избранное
Удалить из списка избранных компонентов
Matching Products
Matching Products
НОВИНКА
Device side / Panel feed through
199
данные отсутствуют
eShop
System cabling
...
Data Copper cable
RJ45
09 47 363 6012
Артикул: 09 47 363 6012
RJI-2xPPV4,RJ45,4xAWG22/1,PVC; 10,0m
Общий вид. Подробная информация - см. описание компонента.
Properties Overview
Кабельные сборки
Предварительно собран с обеих сторон
Медный кабель (круглый)
Длина кабеля: 10 m
Примечания
Compare
This product is not orderable anymore.
Please contact your local distribution partner.
Артикул: 09 47 363 6012
RJI-2xPPV4,RJ45,4xAWG22/1,PVC; 10,0m
Примечания
Compare
All functionalities, price and availability after
sign in
.
Добавить в Избранное
Удалить из списка избранных компонентов
Distributors
E-Mail Inquiry
Matching Products
НОВИНКА
Device side / Panel feed through
199
данные отсутствуют
Обзор
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Информация о компоненте
Part List
Part list details
Connector 2
PP V4 RJI RJ45
Connector 1
PP V4 RJI RJ45
Type of cable
HAR PROFINET Typ A 4xAWG22/1 PVC
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING PushPull (V4) Thermoplastic
Connector 2
HARTING PushPull (V4) Thermoplastic
Type of cable
Copper cable (round)
Version
Cable length
10 m
Number of cores
4
Core structure
4x AWG 22/1
Technical characteristics
Transmission characteristics
Cat. 5 Class D up to 100 MHz
Data rate
10 Mbit/s
100 Mbit/s
Material properties
Material (cable)
PVC
Colour (cable)
Green
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Commercial data
Packaging size
1
Net weight
1 g
Country of origin
Romania
European customs tariff number
85444290
GTIN
5713140257528
ETIM
EC002599
eCl@ss
27060390 Ready-made data cable (unspecified)
Downloads
Документация для загрузки
Documentation
Type Sheet
Показать информацию
Скрыть информацию
Download Settings
PDF
CGM
DXF
Загрузить
Показать информацию
Скрыть информацию
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Показать информацию
Скрыть информацию
Download Settings
PDF (Английский)
Загрузить
Показать информацию
Скрыть информацию
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Further Documents
Asset Administration Shell
Показать информацию
Скрыть информацию
Download Settings
AAS
Загрузить
Показать информацию
Скрыть информацию
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Закрыть
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare