Matching Products
Matching Products NEW
Contacts
7
Contact block
7
Part number: 09 45 453 0500
Module holder 3 Contact Blocks
Module holder 3 Contact Blocks

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Module holder
for 3 contact blocks
Black
Notes
Compare
Part number: 09 45 453 0500
Module holder 3 Contact Blocks
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
7
Contact block
7
Product Details
Identification
  • Category Operator interfaces
  • Element Module holder
  • Specification for 3 contact blocks
Technical characteristics
  • Operating temperature -30 ... +85 °C
  • Storage temperature -50 ... +85 °C
Material properties
  • Colour Black
  • Material flammability class acc. to UL 94 V-2
Specifications and approvals
  • UL / CSA
    UL 60947-5-1 NKCR.E534795
    CSA C22.2 No. 60947-5-1:22 NKCR7.E534795
Commercial data
  • Packaging size 10
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140450363
  • ETIM EC001020