Matching Products
Matching Products NEW
Combinables
6
Accessories
1
Inserts
16
Part number: 21 17 200 1100
M17-COUPH-SCR/BAY-STR-SHLD-3.5-6.5mm
M17-COUPH-SCR/BAY-STR-SHLD-3.5-6.5mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Base cable a cable
Tamaño: M17
Bloqueo a tornillo, Bloqueo por palanca
Entrada superior
Material (capota/base): Aleación de cobre-cinc
Niquelado
Material (junta): NBR
Grado de protección: IP66 / IP67 estado enroscado/bloqueado
Notes
Compare
Load in configurator
Part number: 21 17 200 1100
M17-COUPH-SCR/BAY-STR-SHLD-3.5-6.5mm
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
6
Accessories
1
Inserts
16
Product Details
Identification
  • Category Connectors
  • Series Circular connectors M17
  • Type of hood/housing Cable to cable housing
Version
  • Size M17
  • Shielding Shielded
  • Version Top entry
  • Locking type
    Screw locking
    Toggle locking
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Number of relockings ≥ 500
  • Degree of protection acc. to IEC 60529 IP66 / IP67 screwed / locked condition
  • Clamping range 3.5 ... 6.5 mm
Material properties
  • Material (hood/housing) Copper-zinc alloy
  • Surface (hood/housing) Nickel plated
  • Material (seal) NBR
  • Colour (seal) Black
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
  • California Proposition 65 substances Antimony trioxide
Specifications and approvals
  • Specifications
    IEC 61984
    IEC 60664-1
  • UL / CSA UL 2237 / 2238 in preparation
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 50.98 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140568501
  • eCl@ss 27440224 Shell for circular connectors
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
Instructions
Assembly instructions