Matching Products
Matching Products NEW
Part number: 09 99 000 1017
Han® ORV3 wrench adapter 15-17
Han® ORV3 wrench adapter 15-17

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Wrench adapter
15 - 17 mm
Metal
Notes
Compare
Part number: 09 99 000 1017
Han® ORV3 wrench adapter 15-17
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Wrench adapter
  • Description of the accessory 15 - 17 mm
Technical characteristics
  • Wrench size 30
Material properties
  • Material (accessories) Metal
Commercial data
  • Packaging size 1
  • Net weight 22 g
  • Country of origin Germany
  • European customs tariff number 82055980
  • GTIN 5713140570313
  • ETIM EC002939
  • eCl@ss 27440392 Connector (accessories)