Matching Products
Matching Products NEW
Part number: 09 37 003 5406
Han M Protect Cover Die Cast for Base
Han M Protect Cover Die Cast for Base

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Metal, With fixing cord
Size: 3 A
Single locking lever
Degree of protection: IP65, IP67
Notes
Compare
Part number: 09 37 003 5406
Han M Protect Cover Die Cast for Base
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® M
  • Type of accessory Protection cover
  • Description of the accessory
    for bulkhead mounted housings
    for surface mounted housings
    for cable to cable housing
    Metal
    With fixing cord
Version
  • Size 3 A
  • Locking type Single locking lever
  • Details for mounted male insert
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
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
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • Approvals DNV GL
Commercial data
  • Packaging size 10
  • Net weight 22.78 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140055292
  • ETIM EC002314
  • eCl@ss 27440208 Cap for industrial connectors
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
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare