Matching Products
Matching Products NEW
Part number: 09 00 000 5401
Han Easy-Lock X-6B-LB
Han Easy-Lock X-6B-LB

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Locking levers
Size: 06 B
Single locking lever
Thermoplastic
Black
Notes
Compare
Part number: 09 00 000 5401
Han Easy-Lock X-6B-LB
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Locking levers
Version
  • Size 06 B
  • Locking type Single locking lever
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) Black
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
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 10
  • Net weight 12 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140002760
  • ETIM EC002939
  • eCl@ss 27440392 Connector (accessories)