Matching Products
Matching Products NEW
Part number: 09 99 000 0349
Groove nut socket 50mm
Groove nut socket 50mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Assembly tool
SP3
Wrench size: 12.5
Notes
Compare
Part number: 09 99 000 0349
Groove nut socket 50mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Tools
  • Type of tool Assembly tool
  • Description of the tool SP3
Technical characteristics
  • Tightening torque ‌5 Nm
  • Wrench size 12.5
Commercial data
  • Packaging size 1
  • Net weight 408.1 g
  • Country of origin Germany
  • European customs tariff number 82041100
  • GTIN 5713140858596
  • eCl@ss 21049090 Hand tool (other, unspecified)
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
Instructions
Assembly instructions

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare