Matching Products
Matching Products NEW
Combinables
1
Part number: 09 32 000 9910
Coding bush Han 64EEE
Coding bush Han 64EEE

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coding
With guide pins/bushes
Female
Notes
Compare
Part number: 09 32 000 9910
Coding bush Han 64EEE
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Product Details
Identification
  • Category Accessories
  • Series Han® EEE
  • Type of accessory Coding
  • Description of the accessory With guide pins/bushes
Version
  • Gender Female
  • Details Guide pin opposite side
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
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
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 40
  • Net weight 2.56 g
  • Country of origin Germany
  • European customs tariff number 39269097
  • GTIN 5713140049161
  • ETIM EC002311
  • eCl@ss 27440203 Coding for industrial connectors