Matching Products
Matching Products NEW
Part number: 09 45 502 0000
har-port protection cover IP65/67 black
har-port protection cover IP65/67 black

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
Thermoplastic
Degree of protection: IP65, IP67
Notes
Compare
Part number: 09 45 502 0000
har-port protection cover IP65/67 black
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series har-port
  • Type of accessory Protection cover
Technical characteristics
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) Black
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
  • UL / CSA
    UL 1863 DUXR2.E470046
    CSA-C22.2 No. 182.4, No. 233-09 DUXR8.E470046
Commercial data
  • Packaging size 10
  • Net weight 2.5 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140060845
  • ETIM EC002314
  • eCl@ss 27440208 Cap for industrial connectors
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
Ethernet Portfolio Guide
HARTING Device Connectivity - Chapter 01
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare