Matching Products
Matching Products NEW
Device side / Panel feed through
199
Part number: 09 48 858 5588 150
VB RJ45 LaR -VB RJ45 LaR FRNC green 15m
VB RJ45 LaR -VB RJ45 LaR FRNC green 15m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1, Flame retardant, Halogen-free
Cable length: 15 m
Notes
Compare
Part number: 09 48 858 5588 150
VB RJ45 LaR -VB RJ45 LaR FRNC green 15m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
199
Product Details
Part List
  • Part list details
    Conector 2
    Conector 1
    Tip cablu
Identificare
  • Categoria Cablaje de sistem
  • Seria RJ45
  • Element Asamblări de cabluri
  • Specificație Preasamblat pe ambele părţi
  • Conector 1
    HARTING VarioBoot RJ45
    Direcţii preferate stânga/dreapta
  • Conector 2
    HARTING VarioBoot RJ45
    Direcţii preferate stânga/dreapta
  • Tip cablu Cablu de cupru (rotund)
  • Descrierea cablului
    Cablare 1:1
    Ignifug
    Fără halogeni
Versiune
  • Lungimea cablului 15 m
  • Număr de miezuri 8
  • Structură miez 4x 2x AWG 26/7
Caracteristici tehnice
  • Caracteristici de transmisie Cat. 6A Clasa EA până la 500 MHz
  • Rata de transmisie a datelor
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2,5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Temperatura de limitare
    -20 ... +60 °C nemişcat
    ‌0 ... +60 °C deplasat
  • Gradul de protecţie conform IEC 60529 IP20
Proprietăţi material
  • Material (cablu) FRNC (LSZH)
  • Culoare (cablu) Verde
Specificaţii şi omologări
  • Specificaţii
    ISO/IEC 11801
    IEC 61156-6
    IEC 60332-1 Întârzierea flăcării
    IEC 60754-2 Fără halogeni
    IEC 60754-2 Nu e coroziv
    IEC 61034 Fum redus
Date comerciale
  • Dimensiuni ambalaj 1
  • Ţara de origine Letonia
  • Cod tarif vamal european 85444290
  • GTIN 5713140250642
  • eCl@ss 27060308 Patch cord copper (data cable)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Manual
Download Settings
Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING News 2020
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare