Matching Products
Matching Products NEW
Combinables
3
Tools
3
Accessories
4
Spare Part
1
Hoods/Housings
160
Varenummer: 09 38 018 2602
Han K 6/12 Pos. M Insert (6-10mm2)
Han K 6/12 Pos. M Insert (6-10mm2)

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Inserts, Axial screw termination / screw termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌40 A, Size: 16 B, Contacts: 6, + 12 additional signal contacts, Conductor cross-section: 6 ... 10 mm², 0.2 ... 2.5 mm² Signal, Copper alloy, Silver plated
Notes
Compare
Load in configurator
NEW
Derating tool
Varenummer: 09 38 018 2602
Han K 6/12 Pos. M Insert (6-10mm2)
Notes
Compare
Load in configurator
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
3
Tools
3
Accessories
4
Spare Part
1
Hoods/Housings
160
produkt detaljer
Identification
  • Category Inserts
  • Series Han-Com®
  • Identification Han® K 6/12
Version
  • Termination method Axial screw termination / screw termination
  • Gender Male
  • Size 16 B
  • Number of contacts 18
  • Number of signal contacts 12
  • Number of power contacts 6
  • PE contact Yes
Technical characteristics
  • Conductor cross-section
    6 ... 10 mm² Power
    0.2 ... 2.5 mm² Signal
  • Wire outer diameter ≤6.1 mm
  • Rated current ‌ 40 A
  • Rated voltage 690 V
  • Rated impulse voltage 8 kV
  • Pollution degree 3
  • Rated current (signal) 10 A
  • Rated voltage conductor-earth (signal) 230 V
  • Rated voltage conductor-conductor (signal) 400 V
  • Rated impulse voltage (signal) 4 kV
  • Pollution degree (signal) 3
  • Rated current acc. to UL 40 A
  • Rated voltage acc. to UL 600 V
  • Rated current acc. to UL (signal) 10 A
  • Rated voltage acc. to UL (signal) 600 V
  • Rated current acc. to CSA 40 A
  • Rated voltage acc. to CSA 300 V
  • Rated current acc. to CSA (signal) 10 A
  • Rated voltage acc. to CSA (signal) 300 V
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 0.5 mΩ
  • Contact resistance, signal area ≤ 3 mΩ
  • Stripping length
    8 ... 9 mm
    7.5 mm Signal
  • Tightening torque
    2 Nm
    0.5 Nm Signal
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compatibil cu excepţie
  • China RoHS 50
  • REACH Annex XVII substances Nu este inclus
  • REACH ANNEX XIV substances Nu este inclus
  • REACH SVHC substances Da
  • REACH SVHC substances Plumb
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Plumb
    Nichel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 145.7 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140056442
  • eCl@ss 27440205 Contact insert for industrial connectors
  • ETIM EC000438
  • UNSPSC 24.0 39121522
Documentation
Data Sheet

Vis informasjon

Download Settings

Vis informasjon

Type Sheet

Vis informasjon

Download Settings

Vis informasjon

Product Declaration

Vis informasjon

Download Settings

Vis informasjon

Engineering Data
3D CAD Data

Vis informasjon

Download Settings

Vis informasjon

2D/3D Multi CAD Data

Vis informasjon

Download Settings

Vis informasjon

Zuken E³.series (2019+)

Vis informasjon

Last ned

Vis informasjon

EPLAN Data Portal

Vis informasjon

Last ned

Vis informasjon

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Vis informasjon

Download Settings

Vis informasjon

Catalogues & Brochures
Chapter Han-Com®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare