Matching Products
Matching Products NEW
Combinables
2
Tools
1
Hoods/Housings
85
Frames
20
Part number: 09 14 945 2001
Han Domino RJ45 cube, patch cable M2
Han Domino RJ45 cube, patch cable M2

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Han® Domino RJ45 Cube
Domino module
Adapter, for patch cable, Large Tab
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Notes
Compare
Part number: 09 14 945 2001
Han Domino RJ45 cube, patch cable M2
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Tools
1
Hoods/Housings
85
Frames
20
Product Details
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® Domino RJ45 Cube
  • Size of the module Domino module
  • Description of the module
    Adapter
    for patch cable
    Large Tab
Version
  • Gender Male
Technical characteristics
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
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
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 2
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140398276
  • ETIM EC002312
  • eCl@ss 27440207 Adapter for industrial connectors (module/contact insert)
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
Selection Guide Han-Modular®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare