Matching Products
Matching Products NEW
Part number: 09 99 000 0196
DIN-Tool CRIMP FOR HIGH CURRENT M
DIN-Tool CRIMP FOR HIGH CURRENT M

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Håndcrimpværktøj
til type M, til effektkontakter
Notes
Compare
Part number: 09 99 000 0196
DIN-Tool CRIMP FOR HIGH CURRENT M
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Tools
  • Type of tool Hand crimping tool
  • Description of the tool
    for type M
    for power contacts
Version
  • Direction of movement Parallel
  • Pack contents Crimp die included
Technical characteristics
  • Conductor cross-section 1.5 ... 10 mm²
Commercial data
  • Packaging size 1
  • Net weight 690 g
  • Country of origin Germany
  • European customs tariff number 82073090
  • GTIN 5713140105874
  • eCl@ss 21043811 Crimping pliers
  • ETIM EC000168
Documentation
Type Sheet

Show information

Download Settings

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare