Productos combinables
Productos combinables NUEVO
N.º de referencia: 09 07 001 0220 1
har-SAB M12/4/5p PAC 5m PUR
har-SAB M12/4/5p PAC 5m PUR

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conectores con regletero
Cable maestro premontado, Con LED verde/amarillo
Número de contactos: 5
Número total de puertos: 4
Notas
Comparar
N.º de referencia: 09 07 001 0220 1
har-SAB M12/4/5p PAC 5m PUR
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
  • Series Circular connectors M12
  • Element Distribution boxes
  • Specification
    Pre-assembled master cable
    With LED green/yellow
Version
  • Cable length 5 m
  • Core structure 3x AWG 18 + 8x AWG 22
  • Total number of ports 4
  • Number of contacts 5
Technical characteristics
  • Rated current ‌ 9 A
  • Rated voltage
    10 V DC
    30 V DC
  • Limiting temperature -30 ... +85 °C
  • Degree of protection acc. to IEC 60529 IP67
  • Number of channels per port 2
  • Circuit logic PNP
Material properties
  • Material (cable) PUR (polyurethane)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Specifications and approvals
  • UL / CSA
    UL 2238 CYJV.E500416
    CSA-C22.2 CYJV7.E500416
Commercial data
  • Packaging size 1
  • Net weight 918 g
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140277038
  • eCl@ss 27440108 Passive Sensor-Actuator-Interface (with cable)
  • ETIM EC002585
  • UNSPSC 24.0 31251501
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
HARTING Sensor actuator boxes
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar