Кожухи/корпусы
Subcategorías
Filters
  • Тип
    Select a value Reset filter
    • High construction
      776
    • Low construction
      510
    • Высокая конструкция
      3
  • Размер
    Select a value Reset filter
    • 1 A
      7
    • 10 A
      70
    • 10 B
      524
    • 16 A
      68
    • 16 B
      599
    • 16 HPR enlarged
      20
    • 22 HPR
      8
    • 24 B
      618
    • 24 HPR VS
      19
    • 24 HPR enlarged
      31
    • 3 A
      224
    • 32 A
      34
    • 32 B
      26
    • 34 HPR
      9
    • 34 HPR VS
      3
    • 4 B
      16
    • 48 B
      67
    • 6 B
      357
    • Han-Compact®
      30
    • Han-Yellock® 10
      6
    • Han-Yellock® 30
      34
    • Han-Yellock® 60
      30
    • L32 B
      32
    • Modular Compact
      13
    • Modular ECO
      9
    • Modular Twin
      9
    • SP1
      7
    • SP2
      8
    • SP3
      1
  • Тип кабельного кожуха/корпуса
    Select a value Reset filter
    • Adapter
      5
    • Angled housing
      2
    • Bulkhead mounted housing
      393
    • Cable adapter
      4
    • Cable to cable housing
      193
    • Carrier hood
      17
    • Complete set
      3
    • Extender
      12
    • Flange housing
      1
    • Hood
      1346
    • Housing
      1
    • Housing for motor application
      13
    • Mounting cover
      51
    • Panel feed through housing
      94
    • Screw mounted housing
      17
    • Shell
      24
    • Split Hood
      1
    • Surface mounted housing
      656
    • Кабельный кожух
      3
  • Тип блокировки
    Select a value Reset filter
    • Break-away
      8
    • Central locking lever
      70
    • Central locking lever (on the hood)
      86
    • Double locking lever
      695
    • Double locking lever (on the hood)
      131
    • Push button
      39
    • Screw locking
      675
    • Single locking lever
      1084
    • Single locking lever (on the hood)
      5
    • Snap-in latches
      12
    • Toggle locking
      23
    • Две защелки
      3
  • Класс защиты согласно IEC 60529
    Select a value Reset filter
    • IP20
      9
    • IP44
      158
    • IP54
      7
    • IP65
      2026
    • IP65 / IP67
      16
    • IP65 / IP67 with seal screw 09 20 000 9918
      7
    • IP65 / IP68
      8
    • IP65 With cable gland
      49
    • IP65 With seal screw
      151
    • IP65 locked condition
      13
    • IP66
      967
    • IP66 With seal screw
      12
    • IP67
      451
    • IP67 With seal screw
      151
    • IP68
      748
    • IP69
      24
    • IP69 / IPX9K acc. to ISO 20653
      509
    • IP69K
      8
    • IP6K9K acc. to ISO 20653
      185
  • Кабельный ввод
    Select a value Reset filter
    • 10x M25
      1
    • 1x
      4
    • 1x Integrated
      22
    • 1x M10
      11
    • 1x M16
      3
    • 1x M20
      283
    • 1x M25
      415
    • 1x M32
      425
    • 1x M40
      324
    • 1x M50
      62
    • 1x M63
      11
    • 1x M75
      1
    • 1x NPTF 1 in
      9
    • 1x NPTF 3/4 in
      9
    • 1x PAFS 18
      2
    • 1x Pg 11
      27
    • 1x Pg 13.5
      16
    • 1x Pg 16
      47
    • 1x Pg 21
      108
    • 1x Pg 29
      98
    • 1x Pg 36
      15
    • 1x Pg 42
      5
    • 2x
      1
    • 2x M16
      3
    • 2x M20
      51
    • 2x M25
      104
    • 2x M32
      105
    • 2x M40
      68
    • 2x M50
      7
    • 2x M63
      1
    • 2x Pg 13.5
      1
    • 2x Pg 16
      16
    • 2x Pg 21
      37
    • 2x Pg 29
      33
    • 2x Pg 36
      4
    • 2x Pg 42
      1
    • 3x
      2
    • 3x Integrated
      1
    • 3x M25
      22
    • 3x M32
      18
    • 3x M40
      3
    • 3x Pg 21
      1
    • 4x
      2
    • 4x Integrated
      1
    • 4x M16
      1
    • 4x M20
      5
    • 4x M25
      18
    • 4x M40
      4
    • 5x M16
      2
    • 5x M25
      1
    • 5x M32
      2
    • 6x M25
      1
    • 6x M32
      1
    • 8x M20
      1
2.892 products (of 2.892)
1/97
Comparar
0
Ordenar por
Filters
0