myHARTING Login
Konfiguraattorit
Prodotti
Prodotti
Connettori Industriali / Han
®
Connettore circolari
Device connectivity
Switch Ethernet Industriali
Interfacce operatore
Apparati di ricarica per il mercato eMobility
Utensili
Soluzioni personalizzate
Patch cord
myHARTING
Downloads / ordine catalogo
Downloads / ordine catalogo
Lataa PDF katalogi
Lataa tuotetiedot ePLAN
Lataa tuotetiedot Zuken E3series
HARTING YouTube kanava
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Combinables
1
no data available
eShop
Device connectivity
PCB connectors
Board to board connectors
...
Via cable connection
Board connectors
14 12 031 6050 333
Osanumero: 14 12 031 6050 333
har-flexicon MTV-3 Sample
Kuva on suuntaa antava, tarkista tuotteen kuvaus.
Properties Overview
Header
Contacts: 3
Copper alloy
Ag over Ni Mating side, Ag over Ni Termination side
Black
Notes
Compare
Free Sample
Osanumero: 14 12 031 6050 333
har-flexicon MTV-3 Sample
Notes
Compare
Free Sample
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
1
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
tuotteen yksityiskohdat
Identification
Category
Connectors
Series
har
-flex
i
c
o
n
®
Element
Header
Version
Connection type
PCB to cable
Number of contacts
3
Number of data contacts
2
Number of special contacts
1
Specification of special contacts
Shielding
Field of application
for THR reflow soldering
Pack contents
Sample
Technical characteristics
Contact rows
1
Contact spacing (termination side)
5 mm
Pollution degree
3
Transmission characteristics
SPE T1-B
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
Limiting temperature
-40 ... +105 °C
Isolation group
II (400 ≤ CTI < 600)
Material properties
Colour (insert)
Black
Material (contacts)
Copper alloy
Surface (contacts)
Ag over Ni Mating side
Ag over Ni Termination side
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Fire protection on railway vehicles
EN 45545-2 (2020-08)
Requirement set with Hazard Levels
R26
Specifications and approvals
UL / CSA
UL 1059 XCFR2.E314677
CSA-C22.2 No. 158-10 XCFR8.E314677
Commercial data
Packaging size
1
Net weight
5.47 g
Country of origin
China
European customs tariff number
85366990
GTIN
5713140279858
eCl@ss
27460201 PCB connector (board connector)
ETIM
EC002637
UNSPSC 24.0
39121415
Downloads
Download Package
Documentation
Data Sheet
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (Tšekki)
PDF (Tanska)
PDF (Saksa)
PDF (Englanti)
PDF (Ranska)
PDF (Italia)
PDF (Espanja)
PDF (Korea)
PDF (Unkari)
PDF (Japani)
PDF (Hollanti)
PDF (Puola)
PDF (Romania)
PDF (Ruotsi)
PDF (Turkki)
PDF (Venäjä)
PDF (Perint. kiina)
PDF (Kiina)
PDF
CGM
DXF
Lataa
Näytä tiedot
Piilota tiedot
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Product Declaration
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Englanti)
Lataa
Näytä tiedot
Piilota tiedot
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näytä tiedot
Piilota tiedot
Download Settings
STEP
JT
Lataa
Näytä tiedot
Piilota tiedot
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
2D/3D Multi CAD Data
Näytä tiedot
Piilota tiedot
Download Settings
Lataa
Näytä tiedot
Piilota tiedot
Over 60 native formats of 2D and 3D CAD data for all common CAx tools. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Zuken E³.series (2019+)
Näytä tiedot
Piilota tiedot
Lataa
Näytä tiedot
Piilota tiedot
ZUKEN E3.series data from the ZUKEN Component Cloud for or quick and easy use of HARTING products in ZUKEN E³.series (2019+). The library data includes all important information such as:
Fastening points
Symbols
Alternative views
Technical parameters
Classifications
Part numbers
...
Click
here
for further information.
PCB Multi ECAD Data
Näytä tiedot
Piilota tiedot
Lataa
Näytä tiedot
Piilota tiedot
Over 20 different formats for all common PCB software design tools. The data packages consist of footprints, circuit symbols and 3D CAD data. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Further Documents
Fire Protection
Download Settings
PDF (Englanti)
Lataa
com.harting.productdetail.downloads.FP.info
Asset Administration Shell
Näytä tiedot
Piilota tiedot
Download Settings
AAS
Lataa
Näytä tiedot
Piilota tiedot
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulje
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare