Matching Products
Matching Products NEW
Steckpartner
1
Zubehör
1
Part number: 14 12 171 7005 000
har-flexicon 5,08 MTV-17 BK SL
har-flexicon 5,08 MTV-17 BK SL

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Header
Vertical
Reflow soldering termination (THR)
Rated current: ‌15 A
Contacts: 17
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
PCB fixing: With thread flange
Polyamide (PA), Polyphthalamide (PPA)
Black
Notes
Compare
This product is available upon request. Please contact your local distribution partner.
Part number: 14 12 171 7005 000
har-flexicon 5,08 MTV-17 BK SL
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
アクセサリ
1
Product Details
Identification
  • Category Steckverbinder
  • Series har-flexicon®
  • Element Header
  • Specification vertikal
Version
  • Termination method Reflowlötanschluss (THR)
  • Connection type Leiterplatte zu Kabel
  • Number of contacts 17
  • Coding Kodierstifte separat bestellen.
  • PCB fixing mit Gewindeflansch
Technical characteristics
  • Contact rows 1
  • Contact spacing (termination side) 5.08 mm
  • Rated current ‌ 15 A
  • Rated voltage 250 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 15 mΩ
  • Limiting temperature -40 ... +110 °C
  • Insertion force ≤ 51 N
  • Withdrawal force ≥ 25.5 N
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert)
    Poliammide (PA)
    Poliftalammide (PPA)
  • Colour (insert) Nero
  • Material (contacts) Lega di rame
  • Surface (contacts)
    Sn su Ni Lato contatti
    Sn su Ni Lato collegamento
  • Material flammability class acc. to UL 94 V-0
  • RoHS Conforme
  • ELV status Conforme
  • China RoHS e
  • REACH Annex XVII substances Non incluso
  • REACH ANNEX XIV substances Non incluso
  • REACH SVHC substances Non incluso
Specifications and approvals
  • UL / CSA
    UL 1059 XCFR2.E314677
    CSA-C22.2 No. 158-10 XCFR8.E314677
  • Approvals
    CE
    UKCA
Commercial data
  • Packaging size 1
  • GTIN 5713140207844
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 15
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare