Matching Products
Matching Products NEW
Combinables
1
Accessories
1
Part number: 14 12 131 7006 000
har-flexicon 5,08 MTH-13 BK SL
har-flexicon 5,08 MTH-13 BK SL

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Header
Horizontal
Reflow soldering termination (THR)
Rated current: ‌15 A
Contacts: 13
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
PCB fixing: With thread flange
Polyamide (PA), Polyphthalamide (PPA)
Black
Notes
Compare
This product is available upon request. Please contact your local distribution partner.
Part number: 14 12 131 7006 000
har-flexicon 5,08 MTH-13 BK SL
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Accessories
1
Product Details
Identification
  • Category Connectors
  • Series har-flexicon®
  • Element Header
  • Specification Horizontal
Version
  • Termination method Reflow soldering termination (THR)
  • Connection type PCB to cable
  • Number of contacts 13
  • Coding Please order coding pins separately.
  • PCB fixing With thread flange
Technical characteristics
  • Contact rows 1
  • Contact spacing (termination side) 5.08 mm
  • Rated current ‌ 15 A
  • Rated voltage 250 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 15 mΩ
  • Limiting temperature -40 ... +110 °C
  • Insertion force ≤ 39 N
  • Withdrawal force ≥ 19.5 N
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert)
    Polyamide (PA)
    Polyphthalamide (PPA)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Sn over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • UL / CSA
    UL 1059 XCFR2.E314677
    CSA-C22.2 No. 158-10 XCFR8.E314677
  • Approvals
    CE
    UKCA
Commercial data
  • Packaging size 1
  • Country of origin Czechia
  • GTIN 5713140207646
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 15
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare