myHARTING Login
Konfigureerijad
Produkter
Produkter
eShop nyheter
Industriella kontaktdon / Han
®
Industrial Ethernet-switchar
PCB-kontaktdon
Operatörsgränssnitt
Gränssnittskontaktdon
Circulära kontaktdon
Systemkablage
Laddningsutrustning för e-mobilitet
Verktyg
myHARTING
Nedladdningar / Kataloger
Nedladdningar / Kataloger
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Reparationsservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Combinables
2
Accessories
1
no data available
eShop
Device connectivity
PCB connectors
Board to board connectors
...
Via cable connection
Cable connectors and cable assemblies
14 31 171 6402 000
Osa number: 14 31 171 6402 000
har-flexicon 5,00 FSH-17 GN
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Connector
Horizontal
Screw termination
Rated current: 15 A
Contacts: 17
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Green
Notes
Compare
This product is available upon request.
Please contact your local distribution partner.
Osa number: 14 31 171 6402 000
har-flexicon 5,00 FSH-17 GN
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
2
Accessories
1
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Identification
Category
Connectors
Series
har
-flex
i
c
o
n
®
Element
Connector
Specification
Horizontal
Version
Termination method
Screw termination
Connection type
PCB to cable
Number of contacts
17
Coding
Please order coding pins separately.
Technical characteristics
Conductor cross-section
0,05 ... 2,5 mm² Solido
0,05 ... 2,5 mm² Flessibile
0,5 ... 2,5 mm² Flessibile, con ferrule, senza manicotto in plastica
0,1 ... 2,5 mm² Flessibile, con ferrule e manicotto in plastica
Conductor cross-section [AWG]
AWG 30 ... AWG 12
Contact rows
1
Contact spacing (termination side)
5 mm
Rated current
15 A
Rated voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Stripping length
6 ... 7,5 mm
Tightening torque
0,5 ... 0,6 Nm
Limiting temperature
-40 ... +110 °C
Size
M3
Isolation group
I (600 ≤ CTI)
Material properties
Material (insert)
Poliammide (PA)
Poliftalammide (PPA)
Colour (insert)
Verde
Material (contacts)
Lega di rame
Surface (contacts)
Sn Lato contatti
Material flammability class acc. to UL 94
V-0
RoHS
Conforme con esenzione
RoHS exemptions
6 c):
Leghe di rame contenenti fino al 4 % di piombo in peso
ELV status
Conforme con esenzione
China RoHS
50
REACH Annex XVII substances
Non incluso
REACH ANNEX XIV substances
Non incluso
REACH SVHC substances
Si
REACH SVHC substances
Piombo
California Proposition 65 substances
Si
California Proposition 65 substances
Piombo
Specifications and approvals
UL / CSA
UL 1059 XCFR2.E314677
CSA-C22.2 No. 158-10 XCFR8.E314677
Commercial data
Packaging size
1
GTIN
5713140209183
eCl@ss
27460201 PCB connector (board connector)
ETIM
EC002637
UNSPSC 24.0
39121415
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
CGM
DXF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Näita teavet
Peida teave
Download Settings
PDF (Inglise)
Laadi alla
Näita teavet
Peida teave
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näita teavet
Peida teave
Download Settings
STEP
JT
Laadi alla
Näita teavet
Peida teave
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Catalogues & Brochures
HARTING Device Connectivity - Chapter 15
Laadi alla
HARTING Device Connectivity
Laadi alla
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare