配套產品
配套產品
Combinables
2
零件號: 14 31 051 6201 201
har-flexicon 5.00 FCV-5 Profinet S
har-flexicon 5.00 FCV-5 Profinet S

圖片僅作參考,請參閱產品說明。

屬性概述
連接器
彈片接線
插針: 5
銅合金, 彈簧鋼
Sn 界面端, Sn 接線端
編碼: 白, 藍, 黃, 橙
PA46
灰色
注解
比較
零件號: 14 31 051 6201 201
har-flexicon 5.00 FCV-5 Profinet S
注解
比較
All functionalities, price and availability after sign in.
加到喜好清單
配套產品
Combinables
2
產品詳情
Identification
  • Category Connectors
  • Series har-flexicon®
  • Element Connector
Version
  • Termination method Spring clamp termination
  • Connection type PCB to cable
  • Number of contacts 5
  • Number of data contacts 4
  • Number of special contacts 1x Shielding
  • Specification of special contacts Shielding
  • Coding
    White
    Blue
    Yellow
    Orange
Technical characteristics
  • Conductor cross-section
    0.08 ... 1.5 mm² Solid
    0.08 ... 1.5 mm² Stranded
  • Conductor cross-section [AWG]
    AWG 28 ... AWG 16 Solid
    AWG 28 ... AWG 16 Stranded
  • Contact rows 1
  • Contact spacing (termination side) 5 mm
  • Pollution degree 3
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Clearance distance ‌ 3.7 mm
  • Creepage distance ‌ 3.7 mm
  • Stripping length 4 mm
  • Limiting temperature -40 ... +105 °C
  • Isolation group II (400 ≤ CTI < 600)
Material properties
  • Material (insert) PA46
  • Colour (insert) Grey
  • Material (contacts)
    Copper alloy
    Spring steel
  • Surface (contacts)
    Sn Mating side
    Sn Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • UL / CSA
    UL 1059 XCFR2.E314677
    CSA-C22.2 No. 158-10 XCFR8.E314677
  • PROFINET Yes
Commercial data
  • Packaging size 100
  • Net weight 5.906 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140280120
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
文檔
數據表

顯示資訊

下載設定

顯示資訊

類型表

顯示資訊

下載設定

顯示資訊

產品聲明

顯示資訊

下載設定

顯示資訊

工程數據
3D CAD 數據

顯示資訊

下載設定

顯示資訊

2D/3D 多方面的 CAD 數據

顯示資訊

下載設定

顯示資訊

Zuken E³.系列 (2019+)

顯示資訊

下載

顯示資訊

更多文件
Fire Protection
下載設定
Asset Administration Shell

顯示資訊

下載設定

顯示資訊

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比較