myHARTING Login
Konfigureerijad
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Combinables
2
no data available
eShop
Device connectivity
PCB connectors
Board to board connectors
...
Via cable connection
Cable connectors and cable assemblies
14 31 041 6201 201
Osa number: 14 31 041 6201 201
har-flexicon 5.00 FCV-4 Profinet
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Connector
Spring clamp termination
Contacts: 4
Copper alloy, Spring steel
Sn Mating side, Sn Termination side
Coding: White, Blue, Yellow, Orange
PA46
Grey
Notes
Compare
Osa number: 14 31 041 6201 201
har-flexicon 5.00 FCV-4 Profinet
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
2
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Identification
Category
Connectors
Series
har
-flex
i
c
o
n
®
Element
Connector
Version
Termination method
Spring clamp termination
Connection type
PCB to cable
Number of contacts
4
Coding
White
Blue
Yellow
Orange
Technical characteristics
Conductor cross-section
0.08 ... 1.5 mm² Solid
0.08 ... 1.5 mm² Stranded
Conductor cross-section [AWG]
AWG 28 ... AWG 16 Solid
AWG 28 ... AWG 16 Stranded
Contact rows
1
Contact spacing (termination side)
5 mm
Pollution degree
3
Transmission characteristics
Cat. 5 Class D up to 100 MHz
Data rate
10 Mbit/s
100 Mbit/s
Clearance distance
3.7 mm
Creepage distance
3.7 mm
Stripping length
4 mm
Limiting temperature
-40 ... +105 °C
Isolation group
II (400 ≤ CTI < 600)
Material properties
Material (insert)
PA46
Colour (insert)
Grey
Material (contacts)
Copper alloy
Spring steel
Surface (contacts)
Sn Mating side
Sn Termination side
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Fire protection on railway vehicles
EN 45545-2 (2020-08)
Requirement set with Hazard Levels
R26
Specifications and approvals
UL / CSA
UL 1059 XCFR2.E314677
CSA-C22.2 No. 158-10 XCFR8.E314677
PROFINET
Yes
Commercial data
Packaging size
100
Net weight
4.853 g
Country of origin
China
European customs tariff number
85366990
GTIN
5713140280113
eCl@ss
27460201 PCB connector (board connector)
ETIM
EC002637
UNSPSC 24.0
39121415
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Portuguese_PT)
PDF (Tšehhi)
PDF (Spanish_MX)
PDF (Taani)
PDF (Inglise)
PDF (Prantsuse)
PDF (Ungari)
PDF (Jaapani)
PDF (Hispaania)
PDF (Saksa)
PDF (Itaalia)
PDF (Korea)
PDF (Hollandi)
PDF (Poola)
PDF (Rumeenia)
PDF (Rootsi)
PDF (Vene)
PDF (Türgi)
PDF (Hiina (trad.))
PDF (Hiina)
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
CGM
DXF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Näita teavet
Peida teave
Download Settings
PDF (Inglise)
Laadi alla
Näita teavet
Peida teave
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näita teavet
Peida teave
Download Settings
STEP
JT
Laadi alla
Näita teavet
Peida teave
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
2D/3D Multi CAD Data
Näita teavet
Peida teave
Download Settings
Laadi alla
Näita teavet
Peida teave
Over 60 native formats of 2D and 3D CAD data for all common CAx tools. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Zuken E³.series (2019+)
Näita teavet
Peida teave
Laadi alla
Näita teavet
Peida teave
ZUKEN E3.series data from the ZUKEN Component Cloud for or quick and easy use of HARTING products in ZUKEN E³.series (2019+). The library data includes all important information such as:
Fastening points
Symbols
Alternative views
Technical parameters
Classifications
Part numbers
...
Click
here
for further information.
Further Documents
Fire Protection
Download Settings
PDF (Inglise)
Laadi alla
com.harting.productdetail.downloads.FP.info
Asset Administration Shell
Näita teavet
Peida teave
Download Settings
AAS
Laadi alla
Näita teavet
Peida teave
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare