Matching Products
Matching Products NEW
Combinables
2
Accessories
1
Artikel nummer: 14 31 191 5106 000
har-flexicon 3,81 FPH-19 GN SL
har-flexicon 3,81 FPH-19 GN SL

Bilden är bara en illustration. Se produktbeskrivningen.

Properties Overview
Kontaktdon
Horisontell
Push-in burklämsförbindning
Märkström: ‌11 A
Kontakter: 19
Kopparlegering
Sn Kopplingssida
Kodning: Beställ kodningsstift separat.
Kretskortsfixering: Med skruvfläns
Polyamid (PA), Polyftalamid (PPA)
Grön
Notes
Compare
This product is available upon request. Please contact your local distribution partner.
Artikel nummer: 14 31 191 5106 000
har-flexicon 3,81 FPH-19 GN SL
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Accessories
1
Produktinformation
Identification
  • Category Connectors
  • Series har-flexicon®
  • Element Connector
  • Specification Horizontal
Version
  • Termination method Push-in-spring-cage termination
  • Connection type PCB to cable
  • Number of contacts 19
  • Coding Please order coding pins separately.
  • PCB fixing With screw flange
Technical characteristics
  • Conductor cross-section
    0.14 ... 1.5 mm² Solid
    0.14 ... 1.5 mm² Stranded
    0.5 ... 1.5 mm² Stranded, with ferrules, without plastic sleeve
    0.1 ... 1.5 mm² Stranded, with ferrules, with plastic sleeve
  • Conductor cross-section [AWG] AWG 30 ... AWG 14
  • Contact rows 1
  • Contact spacing (termination side) 3.81 mm
  • Rated current ‌ 11 A
  • Rated voltage 150 V
  • Rated impulse voltage 2.5 kV
  • Pollution degree 3
  • Stripping length 9 ... 10 mm
  • Limiting temperature -40 ... +110 °C
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert)
    Polyamide (PA)
    Polyphthalamide (PPA)
  • Colour (insert) Green
  • Material (contacts) Copper alloy
  • Surface (contacts) Sn Mating side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • UL / CSA
    UL 1059 XCFR2.E314677
    CSA-C22.2 No. 158-10 XCFR8.E314677
  • Approvals
    CE
    UKCA
Commercial data
  • Packaging size 1
  • GTIN 5713140210165
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Visa uppgifter

Download Settings

Visa uppgifter

Type Sheet

Visa uppgifter

Download Settings

Visa uppgifter

Product Declaration

Visa uppgifter

Download Settings

Visa uppgifter

Engineering Data
3D CAD Data

Visa uppgifter

Download Settings

Visa uppgifter

Catalogues & Brochures
HARTING Device Connectivity - Chapter 15
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare