Matching Products
Matching Products NEW
Combinables
2
Part number: 15 21 052 2601 000
har-flex str f 6.25mm 52p PL1 280pcs
har-flex str f 6.25mm 52p PL1 280pcs

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female connector
Reflow soldering termination (SMT)
Contacts: 52
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Notes
Compare
NEW
Derating tool
Free Sample
This product is available upon request. Please contact your local distribution partner.
Part number: 15 21 052 2601 000
har-flex str f 6.25mm 52p PL1 280pcs
Notes
Compare
NEW
Derating tool
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Product Details
标识
  • 类别 连接器
  • 系列 har-flex®
  • 标识 Signal
  • 原件 母连接器
  • 插针端子介绍 直式
版本
  • 接线方式 回焊焊接接线方式 (SMT)
  • 连接方式
    主板到子插件板
    堆栈
  • 针数 52
  • 包装内容 每卷280个
技术参数
  • 插针排 2
  • 针间距(接线端) 1.27 mm
  • 针间距(插拔端) 1.27 mm
  • 堆码高度 6.25 mm
  • 放电距离 ≥ 0.4 mm
  • 爬电距离 ≥ 0.4 mm
  • 绝缘阻抗 >109 Ω
  • 接触电阻 < 25 mΩ
  • 极限温度 -55 ... +125 °C
  • 插入力 ≤ 41.6 N
  • 拔出力
    ≥ 7.8 N
    ≤ 36.4 N
  • 性能等级 1
  • 插拔次数 ≥ 500
  • 测试电压U r.m.s. 0.5 kV
  • 绝缘组 IIIa (175 ≤ CTI < 400)
材料特性
  • 材料(插芯) Liquid crystal polymer (LCP)
  • 材料(插针) Copper alloy
  • 表面(插针)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • 材料阻燃性等级符合 UL 94 V-0
  • RoHS compliant
  • ELV 状态 compliant
  • China RoHS e
  • REACH 附件 XVII 物质 Not contained
  • REACH 附件 XIV 物质 Not contained
  • REACH SVHC 物质 Not contained
  • 加州 65 号提案物质 Not contained
规格和认证
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
商业数据
  • 包装尺寸 1
  • GTIN 5713140201859
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Catalogues & Brochures
Selection Guide for Mezzanine Applications
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare