配套產品
配套產品
零件號: 15 21 014 2601 333
har-flex str f 6.25mm 14p PL1
har-flex str f 6.25mm 14p PL1

圖片僅作參考,請參閱產品說明。

屬性概述
母連接器
回焊焊接接線方式(SMT)
插針: 14
直式
銅合金
鎳表面鍍貴金屬 界面端, 鎳表面鍍錫 接線端
性能等級: 1
液晶聚合物 (LCP)
注解
比較
降額定功率工具
零件號: 15 21 014 2601 333
har-flex str f 6.25mm 14p PL1
注解
比較
降額定功率工具
All functionalities, price and availability after sign in.
加到喜好清單
配套產品
產品詳情
Identification
  • Category Connectors
  • Series har-flex®
  • Identification Signal
  • Element Female connector
  • Description of the contact Straight
  • Features The sample packaging is not suitable for automated assembly.
Version
  • Termination method Reflow soldering termination (SMT)
  • Connection type
    Motherboard to daughtercard
    Mezzanine
  • Number of contacts 14
  • Pack contents Sample
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 1.27 mm
  • Contact spacing (mating side) 1.27 mm
  • Stacking height 6.25 mm
  • Clearance distance ≥ 0.4 mm
  • Creepage distance ≥ 0.4 mm
  • Insulation resistance >109 Ω
  • Contact resistance < 25 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 11.2 N
  • Withdrawal force
    ≥ 2.1 N
    ≤ 9.8 N
  • Performance level 1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0.5 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 1
  • Net weight 0.71 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140117747
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
文檔
類型表

顯示資訊

下載設定

顯示資訊

產品聲明

顯示資訊

下載設定

顯示資訊

工程數據
3D CAD 數據

顯示資訊

下載設定

顯示資訊

2D/3D 多方面的 CAD 數據

顯示資訊

下載設定

顯示資訊

Zuken E³.系列 (2019+)

顯示資訊

下載

顯示資訊

PCB 多方面的 ECAD 數據

顯示資訊

下載

顯示資訊

更多文件
Asset Administration Shell

顯示資訊

下載設定

顯示資訊

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比較