myHARTING Login
Konfigureerijad
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
Device connectivity
PCB connectors
...
Board to board connectors
Mezzanine connection
15 23 080 2401 333
Osa number: 15 23 080 2401 333
har-flex str F 13.65mm 80p PL1
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Female connector
Reflow soldering termination (THR)
Contacts: 80
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Notes
Compare
NEW
Derating tool
Osa number: 15 23 080 2401 333
har-flex str F 13.65mm 80p PL1
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Identification
Category
Connectors
Series
har
-flex
®
Identification
Signal
Element
Female connector
Description of the contact
Straight
Features
The sample packaging is not suitable for automated assembly.
Version
Termination method
Reflow soldering termination (THR)
Connection type
Motherboard to daughtercard
Mezzanine
Number of contacts
80
Pack contents
Sample
Technical characteristics
Contact rows
2
Contact spacing (termination side)
1.27 mm
Contact spacing (mating side)
1.27 mm
Stacking height
13.65 mm
Clearance distance
≥ 0.4 mm
Creepage distance
≥ 0.4 mm
Insulation resistance
>10
9
Ω
Contact resistance
< 25 mΩ
Limiting temperature
-55 ... +125 °C
Performance level
1
Mating cycles
≥ 500
Test voltage U
r.m.s.
0.5 kV
Isolation group
IIIa (175 ≤ CTI < 400)
Material properties
Material (insert)
Liquid crystal polymer (LCP)
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Commercial data
Packaging size
1
Country of origin
China
European customs tariff number
85366990
GTIN
5713140203693
eCl@ss
27460201 PCB connector (board connector)
ETIM
EC002637
UNSPSC 24.0
39121415
Downloads
Download Package
Documentation
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Näita teavet
Peida teave
Download Settings
PDF (Inglise)
Laadi alla
Näita teavet
Peida teave
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
PCB Multi ECAD Data
Näita teavet
Peida teave
Laadi alla
Näita teavet
Peida teave
Over 20 different formats for all common PCB software design tools. The data packages consist of footprints, circuit symbols and 3D CAD data. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Further Documents
Asset Administration Shell
Näita teavet
Peida teave
Download Settings
AAS
Laadi alla
Näita teavet
Peida teave
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Device Connectivity
Laadi alla
Selection Guide for Mezzanine Applications
Laadi alla
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare