配套產品
配套產品
零件號: 15 23 032 2401 333
har-flex str F 13.65mm 32p PL1
har-flex str F 13.65mm 32p PL1

圖片僅作參考,請參閱產品說明。

屬性概述
母連接器
回焊焊接接線方式(THR)
插針: 32
直式
銅合金
鎳表面鍍貴金屬 界面端, 鎳表面鍍錫 接線端
性能等級: 1
液晶聚合物 (LCP)
注解
比較
降額定功率工具
零件號: 15 23 032 2401 333
har-flex str F 13.65mm 32p PL1
注解
比較
降額定功率工具
All functionalities, price and availability after sign in.
加到喜好清單
配套產品
產品詳情
Identification
  • Category Connectors
  • Series har-flex®
  • Identification Signal
  • Element Female connector
  • Description of the contact Straight
  • Features The sample packaging is not suitable for automated assembly.
Version
  • Termination method Lutowanie rozpływowe (THR)
  • Connection type
    Motherboard do daughtercard
    Mezzanine
  • Number of contacts 32
  • Pack contents Próbka
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 1,27 mm
  • Contact spacing (mating side) 1,27 mm
  • Stacking height 13,65 mm
  • Clearance distance ≥ 0,4 mm
  • Creepage distance ≥ 0,4 mm
  • Insulation resistance >109 Ω
  • Contact resistance < 25 mΩ
  • Limiting temperature -55 ... +125 °C
  • Performance level 1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0,5 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (insert) Polimer ciekłokrystaliczny (LCP)
  • Material (contacts) Stop miedzi
  • Surface (contacts)
    Metal szlachetny na Ni Strona łączeniowa
    Sn na Ni Strona przyłączeniowa
  • Material flammability class acc. to UL 94 V-0
  • RoHS zgodny
  • ELV status zgodny
  • China RoHS e
  • REACH Annex XVII substances Niezawarte
  • REACH ANNEX XIV substances Niezawarte
  • REACH SVHC substances Niezawarte
  • California Proposition 65 substances Niezawarte
Commercial data
  • Packaging size 1
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140203655
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
文檔
類型表

顯示資訊

下載設定

顯示資訊

產品聲明

顯示資訊

下載設定

顯示資訊

工程數據
PCB 多方面的 ECAD 數據

顯示資訊

下載

顯示資訊

更多文件
Asset Administration Shell

顯示資訊

下載設定

顯示資訊

Catalogues & Brochures
HARTING Device Connectivity
Selection Guide for Mezzanine Applications
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比較