Matching Products
Matching Products NEW
Combinables
16
Artikelnummer: 15 21 080 2620 000
har-flex f str6.25 SnapIn 80p PL1 280pcs
har-flex f str6.25 SnapIn 80p PL1 280pcs

De afbeelding is enkel ter illustratie. Gelieve de productbeschrijving te raadplegen.

Properties Overview
Vrouwelijke connector
Aansluiting voor reflow solderen (SMT)
Contacten: 80
Recht
Koperlegering
Edelmetaal over Ni Contact zijde, Sn op Ni aansluitzijde
Prestatieniveau: 1
Vloeibaar kristalpolymeer (LCP)
Notes
Compare
NEW
Derating tool
Artikelnummer: 15 21 080 2620 000
har-flex f str6.25 SnapIn 80p PL1 280pcs
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
16
Productdetails
Identification
  • Category Connectors
  • Series har-flex®
  • Identification Signal
  • Element Female connector
  • Specification with locking function for adapter
  • Description of the contact Straight
Version
  • Termination method Terminación de soldadura por reflujo (SMT)
  • Connection type
    De placa madre a tarjeta hija
    Mezzanine
  • Number of contacts 80
  • Pack contents 280 piezas en bobina
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 1,27 mm
  • Contact spacing (mating side) 1,27 mm
  • Stacking height 6,25 mm
  • Clearance distance ≥ 0,4 mm
  • Creepage distance ≥ 0,4 mm
  • Insulation resistance >109 Ω
  • Contact resistance < 25 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 64 N
  • Withdrawal force
    ≥ 12 N
    ≤ 56 N
  • Performance level 1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0,5 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Moisture Sensitivity Level (MSL) 1 ECA/IPC/JEDEC J-STD-020D uyarınca
  • Process Sensitivity Level (PSL) R0 ECA/IPC/JEDEC J-STD-075 uyarınca
  • Coplanarity of contacts ≤ 0,13 mm
Material properties
  • Material (insert) Sıvı Kristal Polimer (LCP)
  • Material (contacts) Bakır alaşımı
  • Surface (contacts)
    Ni üzerinde asil metal Eşleşme tarafı
    Ni üzerinden Sn Sonlandırma tarafı
  • Material flammability class acc. to UL 94 V-0
  • RoHS uyumlu
  • ELV status uyumlu
  • China RoHS e
  • REACH Annex XVII substances İçermez
  • REACH ANNEX XIV substances İçermez
  • REACH SVHC substances İçermez
  • California Proposition 65 substances İçermez
Specifications and approvals
  • UL / CSA UL en preparación
Commercial data
  • Packaging size 280
  • Net weight 6.714 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140534674
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Type Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Product Declaration

Informatie weergeven

Download Settings

Informatie weergeven

Engineering Data
3D CAD Data

Informatie weergeven

Download Settings

Informatie weergeven

PCB Multi ECAD Data

Informatie weergeven

Downloaden

Informatie weergeven

Further Documents
Asset Administration Shell

Informatie weergeven

Download Settings

Informatie weergeven

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare