myHARTING Login
Konfiguraattorit
Produtos
Produtos
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Solicitação de catalogos
Downloads / Solicitação de catalogos
Lataa PDF katalogi
Lataa tuotetiedot ePLAN
Lataa tuotetiedot Zuken E3series
HARTING YouTube kanava
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Combinables
3
no data available
eShop
Device connectivity
PCB connectors
Board to board connectors
...
Via cable connection
Board connectors
15 15 046 2601 000
Osanumero: 15 15 046 2601 000
har-flex ang m 46p PL1 560pcs
Kuva on suuntaa antava, tarkista tuotteen kuvaus.
Properties Overview
Male connector
Reflow soldering termination (SMT)
Contacts: 46
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Notes
Compare
NEW
Derating tool
Free Sample
This product is available upon request.
Please contact your local distribution partner.
Osanumero: 15 15 046 2601 000
har-flex ang m 46p PL1 560pcs
Notes
Compare
NEW
Derating tool
Free Sample
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
3
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
tuotteen yksityiskohdat
Identification
Category
Connectors
Series
har
-flex
®
Identification
Signal
Element
Male connector
Description of the contact
Angled
Version
Termination method
Reflow soldering termination (SMT)
Connection type
Motherboard to daughtercard
Extender card
PCB to cable
Number of contacts
46
Pack contents
560 pieces on reel
Technical characteristics
Contact rows
2
Contact spacing (termination side)
1.27 mm
Contact spacing (mating side)
1.27 mm
Clearance distance
≥ 0.4 mm
Creepage distance
≥ 0.4 mm
Insulation resistance
>10
9
Ω
Contact resistance
< 25 mΩ
Limiting temperature
-55 ... +125 °C
Insertion force
≤ 36.8 N
Withdrawal force
≥ 6.9 N
≤ 32.2 N
Performance level
1
Mating cycles
≥ 500
Test voltage U
r.m.s.
0.5 kV
Isolation group
IIIa (175 ≤ CTI < 400)
Material properties
Material (insert)
Liquid crystal polymer (LCP)
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
Packaging size
1
GTIN
5713140200791
eCl@ss
27460201 PCB connector (board connector)
ETIM
EC002637
UNSPSC 24.0
39121415
Downloads
Download Package
Documentation
Data Sheet
Näytä tiedot
Piilota tiedot
Download Settings
PDF
Lataa
Näytä tiedot
Piilota tiedot
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näytä tiedot
Piilota tiedot
Download Settings
PDF
Lataa
Näytä tiedot
Piilota tiedot
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Näytä tiedot
Piilota tiedot
Download Settings
PDF (English)
Lataa
Näytä tiedot
Piilota tiedot
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näytä tiedot
Piilota tiedot
Download Settings
STEP
JT
Lataa
Näytä tiedot
Piilota tiedot
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
PCB Multi ECAD Data
Näytä tiedot
Piilota tiedot
Lataa
Näytä tiedot
Piilota tiedot
Over 20 different formats for all common PCB software design tools. The data packages consist of footprints, circuit symbols and 3D CAD data. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Catalogues & Brochures
HARTING Device Connectivity
Lataa
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulje
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare