Matching Products
Matching Products NEW
Combinables
4
Artikelnummer: 15 65 005 2701 000
har-flex Power F ang 5P THR PL1 400pcs
har-flex Power F ang 5P THR PL1 400pcs

De afbeelding is enkel ter illustratie. Gelieve de productbeschrijving te raadplegen.

Properties Overview
Vrouwelijke connector
Aansluitng voor THR reflow solderen (THR)
Nominale stroom: ‌22 A
Contacten: 5
Haaks
Koperlegering
Edelmetaal over Ni Contact zijde, Sn op Ni aansluitzijde
Prestatieniveau: 1
Vloeibaar kristalpolymeer (LCP)
Zwart
Notes
Compare
NEW
Derating tool
Free Sample
Artikelnummer: 15 65 005 2701 000
har-flex Power F ang 5P THR PL1 400pcs
Notes
Compare
NEW
Derating tool
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Productdetails
标识
  • 类别 Connectors
  • 系列 har-flex®
  • 标识 Power
  • 原件 Female connector
  • 插针端子介绍 Angled
  • 特点 Termination method of hold downs: SMT
版本
  • 接线方式 Reflow soldering termination (THR)
  • 连接方式
    Motherboard to daughtercard
    Extender card
  • 针数 5
  • 详细资料 According to IEC 61984, it is an unencapsulated connector. Protection against electric shock must be ensured by the type of installation by the user.
  • 包装内容 400 pieces on reel
Technical characteristics
  • 针间距(接线端) 2.54 mm
  • 针间距(插拔端) 2.54 mm
  • 额定电流 ‌ 22 A
  • 额定电压 180 V
  • 额定电压 acc. to IEC 60664-1
  • 额定脉沖电压 1.5 kV
  • 污染等级 2
  • Clearance distance ≥0.94 mm
  • 爬电距离
    ≥0.94 mm PCB
    ≥1.89 mm Connector
  • 绝缘阻抗 >1010 Ω
  • 接触电阻 ≤ 25 mΩ
  • 极限温度 -55 ... +125 °C
  • 性能等级 1
  • 插拔次数 ≥ 500
  • 测试电压U r.m.s. 0.84 kV
  • 绝缘组 IIIa (175 ≤ CTI < 400)
  • Moisture Sensitivity Level (MSL) 1 acc. to ECA/IPC/JEDEC J-STD-020D
  • Process Sensitivity Level (PSL) R0 acc. to ECA/IPC/JEDEC J-STD-020D
  • 插针共面 ‌ 0.1 mm
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
商业数据
  • 包装尺寸 1
  • 净重 1,416.4 g
  • 原产国 China
  • 欧洲海关关税号 85366990
  • GTIN 5713140204737
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Type Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Product Declaration

Informatie weergeven

Download Settings

Informatie weergeven

Engineering Data
3D CAD Data

Informatie weergeven

Download Settings

Informatie weergeven

PCB Multi ECAD Data

Informatie weergeven

Downloaden

Informatie weergeven

Further Documents
Asset Administration Shell

Informatie weergeven

Download Settings

Informatie weergeven

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare