Passende Produkte
Passende Produkte NEU
Combinables
4
Artikelnummer: 15 82 208 2701 000
har-flex Hybrid F str 2+8 THR PL1 200pcs
har-flex Hybrid F str 2+8 THR PL1 200pcs

Das Bild dient lediglich illustrativen Zwecken. Bitte beachten Sie die Produktbeschreibung.

Eigenschaften im Überblick
Federleiste
Reflowlötanschluss (SMT)
Bemessungsstrom: ‌21,5 A
Kontakte: 10
gerade
Kupferlegierung
Edelmetall über Ni steckseitig, Sn über Ni anschlussseitig
Anforderungsstufe: 1
Liquid-crystal polymer (LCP)
schwarz
Notiz
Vergleichen
Kostenlose Muster
Artikelnummer: 15 82 208 2701 000
har-flex Hybrid F str 2+8 THR PL1 200pcs
Notiz
Vergleichen
Kostenlose Muster
Alle Funktionen, Preise und Verfügbarkeit nach Anmeldung.
Zur Merkliste hinzufügen
Passende Produkte NEU
Combinables
4
Produktdetails
Identification
  • Category Connectors
  • Series har-flex®
  • Identification Hybrid
  • Element Female connector
  • Description of the contact Straight
  • Features Termination method of power contacts: THR
Version
  • Termination method Reflow soldering termination (SMT)
  • Connection type
    Motherboard to daughtercard
    Mezzanine
  • Number of contacts 10
  • Number of signal contacts 8
  • Number of power contacts 2
  • Pack contents 200 pieces on reel
Technical characteristics
  • Contact spacing (termination side)
    1.27 mm
    2.54 mm
  • Contact spacing (mating side)
    1.27 mm
    2.54 mm
  • Stacking height 9.05 mm
  • Rated current ‌ 21.5 A
  • Rated voltage
    ‌ 50 V AC
    ‌ 120 V DC
  • Rated voltage acc. to IEC 60664-1
  • Rated impulse voltage 1.5 kV
  • Pollution degree 2
  • Clearance distance
    ≥0.4 mm Signal contacts
    ≥0.94 mm Power contacts
    ≥0.7 mm Signal to power contacts
  • Creepage distance
    ≥0.4 mm PCB: Signal contacts
    ≥0.94 mm PCB: Power contacts
    ≥0.7 mm PCB: Signal to power contacts
    ≥0.4 mm Connector: Signal contacts
    ≥1.89 mm Connector: Power contacts
    ≥2.09 mm Connector: Signal to power contacts
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 25 mΩ
  • Limiting temperature -55 ... +125 °C
  • Performance level 1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s.
    0.5 kV Signal
    0.84 kV Signal / Power
    0.84 kV Power / Power
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Moisture Sensitivity Level (MSL) 1 acc. to ECA/IPC/JEDEC J-STD-020D
  • Process Sensitivity Level (PSL) R0 acc. to ECA/IPC/JEDEC J-STD-020D
  • Coplanarity of contacts ‌ 0.12 mm
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 1
  • Net weight 1,218 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140205284
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Dokumentation
Datenblatt

Informationen anzeigen

Download Einstellungen

Informationen anzeigen

Typenblatt

Informationen anzeigen

Download Einstellungen

Informationen anzeigen

Produktdeklaration

Informationen anzeigen

Download Einstellungen

Informationen anzeigen

Konstruktionsdaten
3D CAD Daten

Informationen anzeigen

Download Einstellungen

Informationen anzeigen

2D/3D Multi CAD Daten

Informationen anzeigen

Download Einstellungen

Informationen anzeigen

Zuken E³.series (2019+)

Informationen anzeigen

Herunterladen

Informationen anzeigen

PCB Multi ECAD Daten

Informationen anzeigen

Herunterladen

Informationen anzeigen

Weitere Dokumente
Verwaltungsschale

Informationen anzeigen

Download Einstellungen

Informationen anzeigen

Wissen
Wir freuen uns auf Ihr Feedback.
Gefällt Ihnen unsere neue Produktseite?
0
Vergleichen