Matching Products
Matching Products NEW
Combinables
3
Part number: 33 15 243 0200 008
har-flex, 26p, with sr, PVC, L=200mm
har-flex, 26p, with sr, PVC, L=200mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.2 m
Notes
Compare
Free Sample
Part number: 33 15 243 0200 008
har-flex, 26p, with sr, PVC, L=200mm
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
3
Product Details
Part List
  • Part list details
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series har-flex®
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    har-flex®
    Female connector
    With strain relief
  • Connector 2
    har-flex®
    Female connector
    With strain relief
    Different connector direction
  • Type of cable Copper cable (flat)
Version
  • Cable length 0.2 m
  • Number of cores 26
  • Core structure 26x AWG 30
Technical characteristics
  • Contact spacing (mating side) 1.27 mm
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 10
  • Net weight 10 g
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140245112
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 14
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare