myHARTING Login
Konfigureerijad
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Combinables
21
no data available
eShop
Device connectivity
PCB connectors
...
Board to board connectors
Mezzanine connection
09 19 510 6824 741
Osa number: 09 19 510 6824 741
SEK mezz Fe 10P THR 2.9mm PL2
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Female connector
Reflow soldering termination (THR)
Rated current: 1 A
Contacts: 10
Straight
Copper alloy
Sn over Ni Termination side, Au over Pd/Ni Mating side
Performance level: 2
Liquid crystal polymer (LCP)
Black
Notes
Compare
Osa number: 09 19 510 6824 741
SEK mezz Fe 10P THR 2.9mm PL2
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
21
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
標識
類別
連接器
系列
SEK 堆棧
原件
母連接器
插針端子介紹
直式
版本
接線方式
回焊焊接接線方式(THR)
連接方式
PCB to PCB
Motherboard to daughtercard
針數
10
連接長度
2.9 mm
包裝內容
Tape & reel
技術參數
插針排
2
針間距(接線端)
2.54 mm
額定電流
1 A
絕緣阻抗
>10
9
Ω
接觸電阻
≤ 20 mΩ
極限溫度
-55 ... +125 °C (during reflow soldering max. +240 °C for 60 s)
插入力
≤ 20 N
拔出力
≤ 20 N
性能等級
2
插拔次數
≥ 250
測試電壓U
r.m.s.
1 kV
絕緣組
IIIa (175 ≤ CTI < 400)
材料特性
材料(插蕊)
Liquid crystal polymer (LCP)
顏色(插蕊)
Black
材料(插針)
Copper alloy
表面(插針)
Sn over Ni Termination side
Au over Pd/Ni Mating side
材料阻燃性等級符合 UL 94
V-0
RoHS
compliant
ELV 狀態
compliant
China RoHS
e
REACH 附件XVII 物質
Not contained
REACH 附件XIV 物質
Not contained
REACH SVHC 物質
Not contained
加州 65 號提案物質
Not contained
規格和認證
規格
IEC 60603-13
UL / CSA
UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
商業數據
包裝尺寸
160
淨重
10.381 g
原產國
中國
歐洲海關關稅號
85366990
GTIN
5713140212275
eCl@ss
27,460,201.00
ETIM
EC002637
UNSPSC 24.0
39121415
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Portuguese_PT)
PDF (Taani)
PDF (Tšehhi)
PDF (Saksa)
PDF (Spanish_MX)
PDF (Hispaania)
PDF (Prantsuse)
PDF (Inglise)
PDF (Ungari)
PDF (Jaapani)
PDF (Itaalia)
PDF (Korea)
PDF (Hollandi)
PDF (Poola)
PDF (Rootsi)
PDF (Rumeenia)
PDF (Türgi)
PDF (Vene)
PDF (Hiina (trad.))
PDF (Hiina)
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
CGM
DXF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Näita teavet
Peida teave
Download Settings
PDF (Inglise)
Laadi alla
Näita teavet
Peida teave
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näita teavet
Peida teave
Download Settings
STEP
JT
Laadi alla
Näita teavet
Peida teave
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
2D/3D Multi CAD Data
Näita teavet
Peida teave
Download Settings
Laadi alla
Näita teavet
Peida teave
Over 60 native formats of 2D and 3D CAD data for all common CAx tools. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Zuken E³.series (2019+)
Näita teavet
Peida teave
Laadi alla
Näita teavet
Peida teave
ZUKEN E3.series data from the ZUKEN Component Cloud for or quick and easy use of HARTING products in ZUKEN E³.series (2019+). The library data includes all important information such as:
Fastening points
Symbols
Alternative views
Technical parameters
Classifications
Part numbers
...
Click
here
for further information.
PCB Multi ECAD Data
Näita teavet
Peida teave
Laadi alla
Näita teavet
Peida teave
Over 20 different formats for all common PCB software design tools. The data packages consist of footprints, circuit symbols and 3D CAD data. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Further Documents
Asset Administration Shell
Näita teavet
Peida teave
Download Settings
AAS
Laadi alla
Näita teavet
Peida teave
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
Selection Guide for Mezzanine Applications
Laadi alla
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare