Matching Products
Matching Products NOVO
Combinables
9
Accessories
4
Part Number: 09 18 506 6901
SEK-18 SV MA STD ANG45 RLG 06P PL2
SEK-18 SV MA STD ANG45 RLG 06P PL2

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Conector macho
Terminación de soldadura por ondas
Corriente nominal: ‌1 A
Contactos: 6
Acodado
Aleación de cobre
Metal noble sobre Ni Lado de acoplamiento, Sn sobre Ni Lado de terminación
Nivel de rendimiento: 2, conforme a IEC 60603-13
Resina termoplástica (PBT)
Gris
Notes
Compare
Load in configurator
NOVO
Derating tool
Part Number: 09 18 506 6901
SEK-18 SV MA STD ANG45 RLG 06P PL2
Notes
Compare
Load in configurator
NOVO
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Combinables
9
Accessories
4
Detalhes do produto
Identification
  • Category Connectors
  • Series SEK Standard
  • Element Male connector
  • Description of the contact Angled
Version
  • Termination method Wave soldering termination
  • Connection type PCB to cable
  • Number of contacts 6
  • Termination length 4.5 mm
  • Locking type With long levers
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 2.54 mm
  • Rated current ‌ 1 A
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 12 N
  • Withdrawal force ≤ 12 N
  • Performance level
    2
    acc. to IEC 60603-13
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (insert) Thermoplastic resin (PBT)
  • Colour (insert) Grey
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 60603-13
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F3/I3
Commercial data
  • Packaging size 100
  • Net weight 6.01 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140026186
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Mostrar informação

Download Settings

Mostrar informação

Type Sheet

Mostrar informação

Download Settings

Mostrar informação

Product Declaration

Mostrar informação

Download Settings

Mostrar informação

Engineering Data
3D CAD Data

Mostrar informação

Download Settings

Mostrar informação

2D/3D Multi CAD Data

Mostrar informação

Download Settings

Mostrar informação

Zuken E³.series (2019+)

Mostrar informação

Download

Mostrar informação

PCB Multi ECAD Data

Mostrar informação

Download

Mostrar informação

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Mostrar informação

Download Settings

Mostrar informação

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 08
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare