Matching Products
Matching Products NEW
Combinables
70
Tools
4
Accessories
8
Part number: 09 18 510 5813 58U
SEK-18 SV FE TYPA ZGL 10P PLS4 BULK
SEK-18 SV FE TYPA ZGL 10P PLS4 BULK

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female connector
IDC insulation displacement termination
Rated current: ‌2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 10
Performance level: NM 30 (S4)
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
3000 pieces
Notes
Compare
NEW
Derating tool
This product is not orderable anymore. You can use the successor .
Part number: 09 18 510 5813 58U
SEK-18 SV FE TYPA ZGL 10P PLS4 BULK
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
70
Tools
4
Accessories
8
Product Details
Identification
  • Category Connectors
  • Series SEK
  • Element Female connector
Version
  • Termination method IDC insulation displacement termination
  • Connection type PCB to cable
  • Number of contacts 10
  • Strain relief With strain relief clamp
  • Details
    for IDC flat cable 1.27 mm (0.050ʺ) pitch
    AWG 28/7 - AWG 26/7
  • Pack contents 3000 pieces
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 2.54 mm
  • Contact spacing (mating side) 1.27 mm
  • Rated current ‌ 2.5 A
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 20 N
  • Withdrawal force ≤ 20 N
  • Performance level NM 30 (S4)
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (insert) Thermoplastic resin (PBT)
  • Colour (insert) Grey
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Layer thickness ≥ 0.76 µm
  • Layer thickness ≥ 30 µinch
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 60603-13
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F3/I3
Commercial data
  • Packaging size 1
  • Net weight 2.03 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140026766
  • eCl@ss 27460202 PCB connector (conductor connection)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 08
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare