Matching Products
Matching Products NOVO
Part Number: 00 00 190 600
LWL Breakoutkabel 2x62,5/125MIL,OCC
LWL Breakoutkabel 2x62,5/125MIL,OCC

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Cabo FO
Multimodo
2x 62,5 / 125 µm
PUR (poliuretano)
Notes
Compare
Part Number: 00 00 190 600
LWL Breakoutkabel 2x62,5/125MIL,OCC
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Detalhes do produto
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable FO cable
  • Description of the cable Multimode
  • Printing on cable HARTING 0000190600 2G62.5/125 OM1 PUR - FIBER OPTIC – GLASFASER – FIBRES OPTIQUES – WWW.HARTING.COM OC050920- 01 REV B
Version
  • Core structure 2x 62.5 / 125 µm
Technical characteristics
  • Limiting temperature
    -55 ... +85 °C
    -70 ... +85 °C storage/transport
  • Cable diameter 7 mm
Material properties
  • Material (cable) PUR (polyurethane)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 2,100
  • Net weight ‌ 36 g/m
  • Country of origin USA
  • European customs tariff number 85447000
  • GTIN 5713140949256
  • eCl@ss 27061803 Fiber optic cable
  • ETIM EC000034
  • UNSPSC 24.0 26121607
Documentation
Product Declaration

Mostrar informação

Download Settings

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare