Matching Products
Matching Products NEW
Hoods/Housings
63
Part number: 09 14 000 0304
Han 10A Halterahmen für 1 Modul
Han 10A Halterahmen für 1 Modul

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Frame
for 1 module, In housing Han® 10 A
Notes
Compare
Part number: 09 14 000 0304
Han 10A Halterahmen für 1 Modul
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Hoods/Housings
63
Product Details
Identificatie
  • Categorie Accessoires
  • Type accessoire Frame
  • Beschrijving van het accessoire
    voor 1 module
    In behuizing Han® 10 A
Technische eigenschappen
  • Dwarsdoorsnede geleider
    4 ... 10 mm² PE (vermogenszijde)
    1 ... 2,5 mm² PE (signaalzijde)
Materiaaleigenschappen
  • Materiaal (accessoires) Zink-spuitgietwerk
  • RoHS conform met uitzondering
  • RoHS-uitzonderingen 6(c): koperlegering bevat max. 4 % lood per gewicht
  • ELV-status conform met uitzondering
  • China RoHS 50
  • REACH BIJLAGE XVII Stoffen Niet ingesloten
  • REACH BIJLAGE XIV Stoffen Niet ingesloten
  • REACH SVHC Stoffen Ja
  • REACH SVHC Stoffen Lood
  • ECHA SCIP-nummer 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 stoffen Ja
  • California Proposition 65 stoffen
    Lood
    Nikkel
Commerciële data
  • Verpakkingsmaat 2
  • Nettogewicht 39,38 g
  • Land van herkomst Duitsland
  • Europees douanetariefnummer 85389099
  • GTIN 5713140018181
  • ETIM EC002310
  • eCl@ss 27.440.210,00
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 04
Selection Guide Han-Modular®
HARTING Device Connectivity
Chapter Han-Modular®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare