配套產品
配套產品
Combinables
4
Accessories
5
零件號: 09 65 323 6803
DSUB SVMASSDPANG73-254 25PPL2 NUTSKL4-40
DSUB SVMASSDPANG73-254 25PPL2 NUTSKL4-40

圖片僅作參考,請參閱產品說明。

屬性概述
連接器
波峰焊接接線方式
額定電流: ‌6.5 A
公頭
尺寸: D-Sub 3
熱塑性樹脂,玻璃纖維填充(PBTP), 外殼:鍍鋼
黑色
插針: 25
銅合金
鎳表面鍍貴金屬
注解
比較
降額定功率工具
零件號: 09 65 323 6803
DSUB SVMASSDPANG73-254 25PPL2 NUTSKL4-40
注解
比較
降額定功率工具
All functionalities, price and availability after sign in.
加到喜好清單
配套產品
Combinables
4
Accessories
5
產品詳情
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Stamped
    Angled
Version
  • Termination method Terminação de soldagem por onda
  • Gender Macho
  • Size D-Sub 3
  • Connection type Placa-mãe para placa-filha
  • Number of contacts 25
  • Termination length 2,9 mm
  • Locking type Mesa de fixação com trava roscada 4-40 UNC
Technical characteristics
  • Distance between rows 2,84 mm
  • Contact spacing (termination side) 2,76 mm
  • Rated current ‌ 6,5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0,4 Nm Parafuso de travamento
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 83 N
  • Withdrawal force
    ≥ 7,8 N
    ≤ 56 N
  • Performance level
    2
    conforme CECC 75301-802
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1,6 mm
  • Installation height ‌ 7,3 mm
  • Hot plugging Non
Material properties
  • Material (insert)
    Résine thermoplastique, remplie de fibre de verre (PBTP)
    Corps : acier plaqué
  • Colour (insert) Noir
  • Material (contacts) Alliage de cuivre
  • Surface (contacts) Métal noble sur Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS conformité avec exemption
  • RoHS exemptions 6 c): L'alliage de cuivre contenant jusqu'à 4 % de plomb en poids
  • ELV status conformité avec exemption
  • China RoHS 50
  • REACH Annex XVII substances Non contenu
  • REACH ANNEX XIV substances Non contenu
  • REACH SVHC substances Oui
  • REACH SVHC substances Plomb
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Oui
  • California Proposition 65 substances
    Plomb
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 100
  • Net weight 14.85 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140220867
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
文檔
數據表

顯示資訊

下載設定

顯示資訊

類型表

顯示資訊

下載設定

顯示資訊

產品聲明

顯示資訊

下載設定

顯示資訊

工程數據
3D CAD 數據

顯示資訊

下載設定

顯示資訊

PCB 多方面的 ECAD 數據

顯示資訊

下載

顯示資訊

更多文件
Fire Protection
下載設定
Asset Administration Shell

顯示資訊

下載設定

顯示資訊

Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比較