myHARTING Login
Konfigureerijad
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Combinables
4
Accessories
7
no data available
eShop
Device connectivity
PCB connectors
...
Board to cable connectors
Power and signal connectors
09 66 121 6701
Osa number: 09 66 121 6701
DSUB SV MA SSDP STR 09P AU2
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Connector
Wave soldering termination
Rated current: 7.5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9
Copper alloy
Noble metal over Ni
Notes
Compare
NEW
Derating tool
Osa number: 09 66 121 6701
DSUB SV MA SSDP STR 09P AU2
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
4
Accessories
7
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
标识
类别
连接器
系列
D-Sub
标识
标准
原件
连接器
插针端子介绍
车削
直式
版本
接线方式
波峰焊接接线方式
公母类型
公头
尺寸
D-Sub 1
连接方式
主板到子插件板
堆栈
针数
9
连接长度
3.7 mm
锁定类型
带螺纹的固定法兰 M3
技术参数
排间距
2.84 mm
针间距(接线端)
2.74 mm
额定电流
7.5 A
放电距离
≥ 1 mm
爬电距离
≥ 1 mm
绝缘阻抗
>10
10
Ω
接触电阻
≤ 10 mΩ
拧紧力矩
≤0.6 Nm 母螺钉锁扣
极限温度
-55 ... +125 °C
插入力
≤ 30 N
拔出力
≥ 3.3 N
≤ 20 N
性能等级
2
符合 CECC 75301-802 标准
插拔次数
≥ 250
测试电压U
r.m.s.
1 kV
绝缘组
IIIa (175 ≤ CTI < 400)
PCB 厚度
≥1.6 mm
安装高度
6.2 mm
Hot plugging
无
材料特性
材料(插芯)
热塑性树脂,玻璃纤维填充(PBTP)
外壳:镀钢
颜色(插芯)
黑色
材料(插针)
铜合金
表面(插针)
镍表面镀贵金属
材料阻燃性等级符合 UL 94
V-0
RoHS
符合豁免标准
RoHS 豁免
6(c):
铜合金含铅量高达 4 %
ELV 状态
符合豁免标准
China RoHS
50
REACH 附件 XVII 物质
不包含
REACH 附件 XIV 物质
不包含
REACH SVHC 物质
有
REACH SVHC 物质
铅
ECHA SCIP 编号
ecef7555-f643-4ceb-a337-fc54762297f1
加州 65 号提案物质
有
加州 65 号提案物质
铅
镍
铁路车辆防火
EN 45545-2 (2020-08) + A1 (2023-10)
包含危险等级的要求集
R26
规格和认证
规格
DIN 41652
UL / CSA
UL 1977 ECBT2.E102079
商业数据
包装尺寸
100
净重
7.26 g
原产国
德国
欧洲海关关税号
85366990
GTIN
5713140080218
eCl@ss
27440214 D-Sub 耦合器
ETIM
EC001136
UNSPSC 24.0
39121469
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Tšehhi)
PDF (Spanish_MX)
PDF (Taani)
PDF (Portuguese_PT)
PDF (Saksa)
PDF (Inglise)
PDF (Itaalia)
PDF (Prantsuse)
PDF (Hispaania)
PDF (Korea)
PDF (Jaapani)
PDF (Hollandi)
PDF (Poola)
PDF (Rootsi)
PDF (Türgi)
PDF (Hiina (trad.))
PDF (Hiina)
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
PDF
DXF
DXF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Näita teavet
Peida teave
Download Settings
PDF (Inglise)
Laadi alla
Näita teavet
Peida teave
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näita teavet
Peida teave
Download Settings
IGES
STEP
WRL
Laadi alla
Näita teavet
Peida teave
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
PCB Multi ECAD Data
Näita teavet
Peida teave
Laadi alla
Näita teavet
Peida teave
Over 20 different formats for all common PCB software design tools. The data packages consist of footprints, circuit symbols and 3D CAD data. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Further Documents
Fire Protection
Download Settings
PDF (Inglise)
Laadi alla
com.harting.productdetail.downloads.FP.info
Asset Administration Shell
Näita teavet
Peida teave
Download Settings
AAS
Laadi alla
Näita teavet
Peida teave
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Device Connectivity
Laadi alla
HARTING Device Connectivity - Chapter 05
Laadi alla
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare